SLLA649 August   2024 TUSB1021-Q1 , TUSB521-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1TUSB521-Q1, TUSB1021-Q1 Schematic Checklist
  5. 2References

TUSB521-Q1, TUSB1021-Q1 Schematic Checklist

Table 1-1 Schematic Checklist
Pin NamePin Number(s)Pin DescriptionRecommendation
Power Pins
VCC12, 20, 383.3 V Positive Power SupplyParallel array of one 10 µF and three 0.1µF capacitors to GND.
GNDPADGroundConnected to Ground.
Configuration Pins
EQ03This pin along with EQ1 sets the USB receiver equalizer gain for RX1 and RX2. If not used, this pin can be left unconnected. Pull down to GND with a 20kΩ pull-down resistor in combination with EQ1 settings to set RX1 and RX2 ports to EQ setting #1. Refer to Table 7-3 in the data sheet for additional configurations. To avoid over equalizing data start at the lowest settings and increase until described eye is achieved.
EQ16This pin along with EQ0 sets the USB receiver equalizer gain for RX1 and RX2. If not used, this pin can be left unconnected. Pull down to GND with a 1kΩ pull-down resistor in combination with EQ0 settings to set RX1 and RX2 ports to EQ setting #1 . Refer to Table 7-3 in the data sheet for additional configurations. To avoid over equalizing data start at the lowest settings and increase until the desired eye is achieved.
SSEQ0/A030Along with SSEQ1, sets the USB receiver equalizer gain for SSTXP/N receiver. When I2C_EN ≠ '0', this pin also sets the I2C address. If I2C_EN = “F”, then this pin must be set to “F” or “0”.Pull down to GND with a 20kΩ pull-down resistor in combination with SSEQ1 settings to set the SSTX port to EQ setting #1. Refer to Table 7-3 in the data sheet for additional configurations. To avoid over equalizing data start at the lowest settings and increase until described eye is achieved.
SSEQ135Along with SSEQ0, sets the USB receiver equalizer gain for SSTXP/N receiver.Pull down to GND with a 1kΩ pull-down resistor in combination with SSEQ1 settings to set the SSTX port to EQ setting #1. Refer to Table 7-3 in the data sheet for additional configurations. To avoid over equalizing data start at the lowest settings and increase until described eye is achieved.
A1 27 When I2C_EN ≠ '0', this pin also sets the TUSB521-Q1 I2C address. Can be connected to GND using a 1kΩ pull-down resistor. Table 7-5 can be used to determine a different address if one is needed.
FLIP/SCL13When I2C_EN = ’0’, this is Flip control pin, When I2C_EN != "0", this pin is I2C clock. When used for I2C clock, pullup to I2C controller's VCC I2C supply.If I2C_EN = 0, then this pin should be connected to a PD/CC controller, to help determine what is the orientation of the USB-C connection. If I2C_EN != 0, this should be connected to the SCL pin of an I2C configuration, with a pullup to the VCC of the I2C controller's supply.
CTL0/SDA14When I2C_EN = '0', this is a USB3.2 control pin, When I2C_EN != "0", this pin is I2C data. When used for I2C clock, pullup to I2C controller's VCC I2C supply.If I2C_EN = 0, then this pin should be connected to pulled up to high to enable USB, or driven externally to enable when needed.. If I2C_EN != 0, this should be connected to the SDA pin of an I2C configuration, with a pullup to the VCC of the I2C controller's supply.
I2C_EN9I2C Programming Mode or GPIO Programming Select. I2C is only disabled when this pin is ‘0'. If I2C is not being used, this pin can be connected to GND using a 1kΩ pull-down resistor. If I2C is being used, this pin should be left floating or pulled up to VCC with a 1kΩ pull-up resistor to enable I2C at 1.8V or 3.3V.
EN 21 Device Enable. For normal operation, pull this pin up to 3.3V through a 10k to 50kΩ resistor. To enable this device, this pin should be pulled up to 3.3V with a 10k to 50kΩ pull-up resistor.
USB Data Lines
TX1P1Differential positive output. Connect to the Type-C receptacle's TX1p pin through an external ac-coupling capacitor.Connect to the USB3.2 TX1/2 P/N terminals of a USB Type-C receptacle with 220nF AC coupling capacitors, and a 1-2Ω resistor for ESD protection. These pins allow polarity swapping.
TX1N2 Differential negative output. Connect to the Type-C receptacle's TX1n pin through an external ac-coupling capacitor
TX2P11Differential positive output. Connect to the Type-C receptacle's TX2p pin through an external ac-coupling capacitor.
TX2N10 Differential negative output. Connect to the Type-C receptacle's TX2n pin through an external ac-coupling capacitor
RX1P4Differential positive input. Connect to the Type-C receptacle's RX1p pin through an external ac-coupling capacitor.Connect to the USB3.2 RX1/2 P/N terminals of a USB Type-C receptacle with 330nF AC coupling capacitors, and a 1-2Ω resistor for ESD protection. These pins allow polarity swapping.
RX1N5 Differential negative input. Connect to the Type-C receptacle's RX1n pin through an external ac-coupling capacitor
RX2P8Differential positive input. Connect to the Type-C receptacle's RX2p pin through an external ac-coupling capacitor.
RX2N7 Differential negative input. Connect to the Type-C receptacle's RX2p pin through an external ac-coupling capacitor.
SSTXp 40 Differential positive input. Connect to the USB3.2 Host/Device transmitter through an external ac-coupling capacitor. Connect to the USB3.2 RX1/2 P/N terminals of a USB Type-C receptacle with 330nF AC coupling capacitors, and a 1-2Ω resistor for ESD protection. These pins allow polarity swapping.
SSTXn 39 Differential negative input. Connect to the USB3.2 Host/Device transmitter through an external ac-coupling capacitor.
SSRXp 37 Differential positive output. Connect to the USB3.2 Host/Device receiver through an external ac-coupling capacitor. Connect to the USB3.2 TX1/2 P/N terminals of a USB Type-C receptacle with 220nF AC coupling capacitors, and a 1-2Ω resistor for ESD protection. These pins allow polarity swapping.
SSRXn 36 Differential negative output. Connect to the USB3.2 Host/Device receiver through an external ac-coupling capacitor.
Misc. Pins
RSVD32, 31, 29, 28, 26, 25, 23, 22, 16, 17, 18, 19Reserved. Leave unconnectedLeave unconnected/floating.
NC33No connect pin. Leave open.Leave unconnected/floating.
TEST1 15 Test. Leave unconnected or pulldown to GND. Leave floating or pulled down directly to GND.
TEST2 24 Test2. Connect directly to GND or pulldown with a 100k or less resistor. Connect directly to GND.
TEST3 34 Test pin. Leave unconnected. Leave unconnected/floating.