SLLS350Q April 1999 – August 2024 MAX3243
PRODUCTION DATA
The MAX3243 device consists of three line drivers, five line receivers which is ideal for DE-9 DTE interface. ±15kV ESD (HBM) protection pin to pin (serial- port connection pins, including GND). Flexible power features saves power automatically. Special outputs ROUT2B and INVALID are always enabled to allow checking for ring indicator and valid RS232 input.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
MAX3243 | SSOP (28) | 10.2mm × 7.8mm |
SOIC (28) | 17.9mm × 10.3mm | |
TSSOP (28) | 9.7mm × 6.4mm |