SLLS567F May 2003 – July 2024 MAX211
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP (1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Maximum data rate | CL = 50pF to 1000pF, One DOUT switching, | RL = 3kΩ to 7kΩ, See Figure 6-2 | 120 | kbit/s | |||
tPLH (D) | Propagation delay time, low- to high-level output | CL = 2500pF, All drivers loaded, | RL = 3kΩ, See Figure 6-2 | 2 | μs | ||
tPHL (D) | Propagation delay time, high- to low-level output | CL = 2500pF, All drivers loaded, | RL = 3kΩ, See Figure 6-2 | 2 | μs | ||
tsk(p) | Pulse skew(2) | CL = 150pF to 2500pF, | RL = 3kΩ to 7kΩ, See Figure 6-3 | 300 | ns | ||
SR(tr) | Slew rate, transition region (see Figure 6-2) | CL = 50pF to 1000pF, VCC = 5V | RL = 3kΩ to 7kΩ, | 3 | 6 | 30 | V/μs |