over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)PARAMETER | TEST
CONDITIONS(1) | MIN | TYP(2) | MAX | UNIT |
---|
ICC | Supply current | No load, | VCC = 3.3 V or 5 V | | 0.3 | 1 | mA |
(1) Test conditions are C1–C4 = 0.1 μF at V
CC = 3.3 V ± 0.3 V;
C1 = 0.047 μF, C2–C4 = 0.33 μF at V
CC = 5 V ± 0.5 V (see
Figure 9-1).
(2) All typical values are at VCC = 3.3 V or VCC = 5 V, and TA = 25°C.