Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TPD1E10B06
Single-Channel ESD Protection Diode
1 Features
- Provides system-level ESD protection for
low-voltage I/O interface
- IEC 61000-4-2 level 4 ESD protection
- ±30kV contact
discharge
- ±30kV air-gap
discharge
- IEC 61000-4-5 surge: 6A (8/20µs)
- I/O capacitance 12pF (typical)
- RDYN 0.4Ω (typical)
- DC breakdown voltage ±6V (minimum)
- Ultralow leakage current 100nA (maximum)
- 10V clamping voltage (maximum at IPP =
1A)
- Industrial temperature range: –40°C to 125°C
- Small 0402 footprint (1mm × 0.6mm × 0.5mm)
- Industry standard SOD-523 package
(0.8mm × 1.2mm)
2 Applications
- End equipment:
- Interfaces:
- Audio lines
- Push-buttons
- General-purpose input or output (GPIO)