Home Interface Diodes ESD protection diodes

TPD1E10B06

ACTIVE

12-pF, ±5.5V, ±30-kV ESD protection diode in 0402 and SOD-523 package

Product details

Package name DFN-1006 (X1SON), SOD523 (SOT-5X3) Peak pulse power (8/20 μs) (max) (W) 90 Vrwm (V) 5.5 Bi-/uni-directional Bi-directional Number of channels 1 IO capacitance (typ) (pF) 12 IEC 61000-4-2 contact (±V) 30000 IEC 61000-4-5 (A) 6 Clamping voltage (V) 10 Dynamic resistance (typ) 0.4 Interface type Audio, General purpose Breakdown voltage (min) (V) 6 IO leakage current (max) (nA) 100 Rating Catalog Operating temperature range (°C) -40 to 125
Package name DFN-1006 (X1SON), SOD523 (SOT-5X3) Peak pulse power (8/20 μs) (max) (W) 90 Vrwm (V) 5.5 Bi-/uni-directional Bi-directional Number of channels 1 IO capacitance (typ) (pF) 12 IEC 61000-4-2 contact (±V) 30000 IEC 61000-4-5 (A) 6 Clamping voltage (V) 10 Dynamic resistance (typ) 0.4 Interface type Audio, General purpose Breakdown voltage (min) (V) 6 IO leakage current (max) (nA) 100 Rating Catalog Operating temperature range (°C) -40 to 125
SOT-5X3 (DYA) 2 1.28 mm² 1.6 x 0.8 X1SON (DPY) 2 0.6 mm² 1 x 0.6
  • Provides system-level ESD protection for low-voltage I/O interface
  • IEC 61000-4-2 level 4 ESD protection
    • ±30 kV contact discharge
    • ±30 kV air-gap discharge
  • IEC 61000-4-5 surge: 6 A (8/20 µs)
  • I/O capacitance 12 pF (typical)
  • RDYN 0.4 Ω (typical)
  • DC breakdown voltage ±6 V (minimum)
  • Ultralow leakage current 100 nA (maximum)
  • 10-V clamping voltage (maximum at IPP = 1 A)
  • Industrial temperature range: –40°C to 125°C
  • Small 0402 footprint (1 mm × 0.6 mm × 0.5 mm)
  • Industry standard SOD-523 package (0.8 mm × 1.2 mm)
  • Provides system-level ESD protection for low-voltage I/O interface
  • IEC 61000-4-2 level 4 ESD protection
    • ±30 kV contact discharge
    • ±30 kV air-gap discharge
  • IEC 61000-4-5 surge: 6 A (8/20 µs)
  • I/O capacitance 12 pF (typical)
  • RDYN 0.4 Ω (typical)
  • DC breakdown voltage ±6 V (minimum)
  • Ultralow leakage current 100 nA (maximum)
  • 10-V clamping voltage (maximum at IPP = 1 A)
  • Industrial temperature range: –40°C to 125°C
  • Small 0402 footprint (1 mm × 0.6 mm × 0.5 mm)
  • Industry standard SOD-523 package (0.8 mm × 1.2 mm)

The TPD1E10B06 is a single-channel ESD TVS diode in a small 0402 package convenient for space contrained applications and an industry standard SOD-523 package. This TVS protection product offers ±30 kV contact ESD, ±30 kV IEC air-gap protection, and has an ESD clamp circuit with a back-to-back TVS diode for bipolar or bidirectional signal support. The 12 pF line capacitance of this ESD protection diode is suitable for a wide range of applications supporting data rates up to 400 Mbps.

Typical applications of this ESD protection product are circuit protection for audio lines (microphone, earphone, and speakerphone), SD interfacing, keypad or other buttons, VBUS pin and ID pin of USB ports, and general-purpose I/O ports.This ESD clamp is good for the protection of end equipment like portable devices, wearables, set-top boxes, electronic point-of-sale equipment, appliances, and products for building automation.

The TPD1E10B06 is a single-channel ESD TVS diode in a small 0402 package convenient for space contrained applications and an industry standard SOD-523 package. This TVS protection product offers ±30 kV contact ESD, ±30 kV IEC air-gap protection, and has an ESD clamp circuit with a back-to-back TVS diode for bipolar or bidirectional signal support. The 12 pF line capacitance of this ESD protection diode is suitable for a wide range of applications supporting data rates up to 400 Mbps.

Typical applications of this ESD protection product are circuit protection for audio lines (microphone, earphone, and speakerphone), SD interfacing, keypad or other buttons, VBUS pin and ID pin of USB ports, and general-purpose I/O ports.This ESD clamp is good for the protection of end equipment like portable devices, wearables, set-top boxes, electronic point-of-sale equipment, appliances, and products for building automation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 20
Type Title Date
* Data sheet TPD1E10B06 Single-Channel ESD Protection Diode datasheet (Rev. F) PDF | HTML 01 Oct 2021
Application note ESD and Surge Protection for USB Interfaces (Rev. B) PDF | HTML 11 Jan 2024
Application brief ESD Protection for GPIO PDF | HTML 08 Jan 2024
Application brief ESD Protection for Keypads, Pushbuttons, and Side Keys PDF | HTML 30 Oct 2023
User guide Reading and Understanding an ESD Protection Data Sheet (Rev. A) PDF | HTML 19 Sep 2023
Selection guide System-Level ESD Protection Guide (Rev. D) 07 Sep 2022
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022
Application note ESD Protection Layout Guide (Rev. A) PDF | HTML 07 Apr 2022
User guide Generic ESD Evaluation Module User's Guide (Rev. A) PDF | HTML 27 Sep 2021
White paper Demystifying surge protection 06 Nov 2018
Technical article No strings attached: Creating next-generation wireless patient monitors PDF | HTML 29 Jun 2018
Technical article ESD fundamentals, part 4: ESD capacitance PDF | HTML 12 Feb 2018
Selection guide ESD by Interface Selection Guide (Rev. A) 26 Jun 2017
Application note Does BAV99 Really Protect My System from ESD? 24 May 2017
Design guide 18-V/400-W 98% Efficient Compact Brushless DC Motor Drive Design Guide 23 Aug 2016
White paper Designing USB for short-to-battery tolerance in automotive environments 10 Feb 2016
Analog Design Journal 1Q 2013Issue Analog Applications Journal 22 Jan 2013
Analog Design Journal 4Q 2012 Issue Analog Applications Journal 25 Sep 2012
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 25 Sep 2012
User guide ESD PROTECTION DIODES EVM 26 Mar 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ76905EVM — BQ76905 evaluation module for low-power monitor and protector

The BQ76905EVM evaluation module (EVM) is a complete evaluation system for the BQ76905. The BQ76905 is a highly integrated, high-accuracy battery monitor and protector for 2-series to 5-series Li-Ion, LiPolymer and LiFePO4 battery packs. The EVM includes one BQ76905 integrated circuit (IC), sense (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

BQ76907EVM — BQ76907 evaluation module for low-power monitor and protector

The BQ76907EVM evaluation module (EVM) is a complete evaluation system for the BQ76907. The BQ76907 is a highly integrated, high-accuracy battery monitor and protector for 2-series to 7-series Li-Ion, LiPolymer and LiFePO4 battery packs. The EVM includes one BQ76907 integrated circuit (IC), sense (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

ESDEVM — ESD evaluation module

<p>The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested.</p>
(...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPD1E10B06 IBIS Model

SLLM174.ZIP (3 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF

Many TI reference designs include the TPD1E10B06

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DYA) 2 Ultra Librarian
X1SON (DPY) 2 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos