SLLSEB1G February 2012 – August 2024 TPD1E10B06
PRODUCTION DATA
The TPD1E10B06 is a single-channel ESD TVS diode in a small 0402 package convenient for space constrained applications and an industry standard SOD-523 package. This TVS protection product offers ±30kV contact ESD, ±30kV IEC air-gap protection, and has an ESD clamp circuit with a back-to-back TVS diode for bipolar or bidirectional signal support. The 12pF line capacitance of this ESD protection diode is an excellent choice for a wide range of applications supporting data rates up to 400Mbps.
Typical applications of this ESD protection product are circuit protection for audio lines (microphone, earphone, and speakerphone), SD interfacing, keypad or other buttons, VBUS pin and ID pin of USB ports, and general-purpose I/O ports. This ESD clamp is good for the protection of end equipment like portable devices, wearables, set-top boxes, electronic point-of-sale equipment, appliances, and products for building automation.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
TPD1E10B06 | DPY (X1SON, 2) | 1mm × 0.6mm |
DYA (SOT-5X3, 2) | 1.6mm × 0.8mm |