SLLSEB6F July 2012 – December 2022 ISO1540 , ISO1541
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
3 V ≤ VCC1, VCC2 ≤ 3.6 V | |||||||
tf1 | Output Signal Fall Time (SDA1, SCL1) | See Figure 7-1 R1 = 953 Ω, C1 = 40 pF | 0.7 × VCC1 to 0.3 × VCC1 | 8 | 17 | 29 | ns |
0.9 × VCC1 to 900 mV | 16 | 29 | 48 | ||||
tf2 | Output Signal Fall Time (SDA2, SCL2) | See Figure 7-1 R2 = 95.3 Ω, C2 = 400 pF | 0.7 × VCC2 to 0.3 × VCC2 | 14 | 23 | 47 | ns |
0.9 × VCC2 to 400 mV | 35 | 50 | 100 | ||||
tpLH1-2 | Low-to-High Propagation Delay, Side 1 to Side 2 | See Figure 7-1 R1 = 953 Ω, R2 = 95.3 Ω, C1, C2 = 10 pF | 0.55 V to 0.7 × VCC2 | 33 | 65 | ns | |
tPHL1-2 | High-to-Low Propagation Delay, Side 1 to Side 2 | 0.7 V to 0.4 V | 90 | 181 | ns | ||
PWD1-2 | Pulse Width Distortion |tpHL1-2 – tpLH1-2| | 55 | 123 | ns | |||
tPLH2-1(1) | Low-to-High Propagation Delay, Side 2 to Side 1 | 0.4 × VCC2 to 0.7 × VCC1 | 47 | 68 | ns | ||
tPHL2-1(1) | High-to-Low Propagation Delay, Side 2 to Side 1 | 0.4 × VCC2 to 0.9 V | 67 | 109 | ns | ||
PWD2-1(1) | Pulse Width Distortion |tpHL2-1 – tpLH2-1| | 20 | 49 | ns | |||
tLOOP1(1) | Round-trip propagation delay on Side 1 | See Figure 7-2; R1 = 953 Ω, C1 = 40 pF R2 = 95.3 Ω, C2 = 400 pF | 0.4 V to 0.3 × VCC1 | 100 | 165 | ns | |
4.5 V ≤ VCC1, VCC2 ≤ 5.5 V | |||||||
tf1 | Output Signal Fall Time (SDA1, SCL1) | See Figure 7-1 R1 = 1430 Ω, C1 = 40 pF | 0.7 × VCC1 to 0.3 × VCC1 | 6 | 11 | 22 | ns |
0.9 × VCC1 to 900 mV | 13 | 21 | 48 | ||||
tf2 | Output Signal Fall Time (SDA2, SCL2) | See Figure 7-1 R2 = 143 Ω, C2 = 400 pF | 0.7 × VCC2 to 0.3 × VCC2 | 10 | 18 | 35 | ns |
0.9 × VCC2 to 400 mV | 28 | 41 | 76 | ||||
tpLH1-2 | Low-to-High Propagation Delay, Side 1 to Side 2 | See Figure 7-1 R1 = 1430 Ω, R2 = 143 Ω, C1,2 = 10 pF | 0.55 V to 0.7 × VCC2 | 31 | 62 | ns | |
tPHL1-2 | High-to-Low Propagation Delay, Side 1 to Side 2 | 0.7 V to 0.4 V | 70 | 139 | ns | ||
PWD1-2 | Pulse Width Distortion |tpHL1-2 – tpLH1-2| | 38 | 80 | ns | |||
tPLH2-1(1) | Low-to-high propagation delay, side 2 to side 1 | 0.4 × VCC2 to 0.7 × VCC1 | 55 | 80 | ns | ||
tPHL2-1(1) | High-to-low propagation delay, Side 2 to side 1 | 0.4 × VCC2 to 0.9 V | 47 | 85 | ns | ||
PWD2-1(1) | Pulse Width Distortion |tpHL2-1 – tpLH2-1| | 8 | 34 | ns | |||
tLOOP1(1) | Round-trip propagation delay on side 1 | See Figure 7-2; R1 = 1430 Ω, C1 = 40 pF R2 = 143 Ω, C2 = 400 pF | 0.4 V to 0.3 × VCC1 | 110 | 180 | ns |