11 Revision History
Changes from Revision G (March 2017) to Revision H (March 2024)
- Revised the Safety and Regulatory Approvals section of the
Features as per new standards.Go
- Changed Insulation Specifications per VDE
0884-17Go
- Changed information in the Safety-Related Certifications table as per
recent standards. Go
- Changed Reinforced Isolation Capacitor Life Time Projection for DW
and DWW packages as per recent standards.Go
Changes from Revision F (April 2016) to Revision G (March 2017)
- Changed part numbers in the Power Ratings table (previously Power Dissipation Characteristics) Go
- Changed the input-to-output test voltage parameter to apparent charge in the Insulation Specifications
Go
- Added the Receiving Notification of Documentation Updates sectionGo
Changes from Revision E (March 2016) to Revision F (April 2016)
- Changed the number of years for the isolation barrier life in the Features section Go
- VDE certification is now complete Go
- Changed VCCO to VCCI for the minimum value of the input threshold voltage hysteresis parameter in all electrical characteristics tablesGo
- Added VCM to the test condition of the common-mode transient immunity parameter in all electrical characteristics tablesGo
- Added the lifetime projection graphs for DW and DWW packages to the Safety Limiting Values section Go
Changes from Revision D (December 2015) to Revision E (March 2016)
- Changed the Safety and Regulatory Approvals list of Features
Go
- Added Features "TUV Certification per EN 61010-1 and EN 60950-1"Go
- Changed text in the first paragraph of the Description From: "certifications according to VDE, CSA, and CQC". To: "certifications according to VDE, CSA, CQC, and TUV." Go
- Added Note 1 to Insulation Characteristics
Go
- Changed IEC 60664-1 Ratings Table
Go
- Added TUV to the Regulatory Information section and Regulatory Information. Deleted Note 1 in Regulatory Information Go
- Changed Device I/O Schematics
Go
Changes from Revision C (July 2015) to Revision D (December 2015)
- Added Features: DW Package Certifications Complete; DWW Certifications PlannedGo
- Added text to the Description: and extra-wide body (DWW) packages. Go
- Added package: Extra wide SOIC, DWW (16) to the Device Information tableGo
- Added the 16-DWW Package to Package Insulation and Safety-Related Specifications
Go
- Added the DWW package information to Package Insulation and Safety-Related Specifications
Go
- Added the DWW package information to Regulatory Information
Go
- Changed the MIN value of CMTI in Electrical Characteristics–5-V Supply, 5 V table From: 70 To: 100 kV/μs, deleted the TYP value of 100 kV/μsGo
- Added the Supply Current - ISO7842DW and ISO7842FDW section to the Supply Current Characteristics–5-V Supply
Go
- Added the Supply Current - ISO7842DWW and ISO7842FDWW section to the Supply Current Characteristics–5-V Supply
Go
- Changed the MIN value of CMTI in Electrical Characteristics—3.3V Supply, 5V table From: 70 To: 100kV/μs, deleted the TYP value of 100kV/μsGo
- Added the Supply Current - ISO7842DW and ISO7842FDW section to the Supply Current Characteristics—3.3V Supply
Go
- Added the Supply Current - ISO7842DWW and ISO7842FDWW section to the Supply Current Characteristics—3.3V Supply
Go
- Changed the MIN value of CMTI in Electrical Characteristics—2.5V Supply, 5V table From: 70 To: 100kV/μs, deleted the TYP value of 100kV/μsGo
- Added the Supply Current - ISO7842DW and ISO7842FDW section to the Supply Current Characteristics—2.5V Supply
Go
- Added the Supply Current - ISO7842DWW and ISO7842FDWW section to the Supply Current Characteristics—2.5V Supply
Go
- Added text to the Application Information section: " isolation voltage per UL 1577." Go
Changes from Revision B (April 2015) to Revision C (July 2015)
- Added device ISO7482F to the datasheetGo
- Changed the Description to include: " default output is 'high' for the ISO7842 device and 'low' for the ISO7842F device.Go
- Changed Thermal Derating Curve for Safety Limiting Current per VDE , Added Thermal Derating Curve for Safety Limiting Power per VDE
Go
- Changed From: tPLH and tPHLat 5.5V To: tPLH and tPHL at 5.0VGo
- Changed Default Output Delay Time Test Circuit and Voltage Waveforms
Go
- Added the Device I/O Schematics section Go
Changes from Revision A (November 2014) to Revision B (April 2015)
- Changed the document title From: "Quad-Channel Digital Isolator" To: "Quad-Channel 2/2 Digital Isolator"Go
- Added Features 2.25 V to 5.5 V Level TranslationGo
- Changed Features From: Wide Body SOIC-16 Package To: Wide Body and Extra-Wide Body SOIC-16 Package Options Go
- Changed the Safety and Regulatory Approvals list of Features
Go
- VDE certification is now complete Go
- Changed the Simplified Schematic and added Notes 1 and 2Go
- Added the Power Dissipation Characteristics tableGo
- Changed Package Insulation and Safety-Related Specifications
Go
- Changed Insulation Characteristics title From: DIN V VDE 0884-10 (VDE V 0884-10) and UL 1577 Insulation Characteristics To: Insulation Characteristics
Go
- Changed Insulation Characteristics
Go
- Changed the Test Condition of CTI of the table in Package Insulation and Safety-Related Specifications
Go
- Changed the MIN value of CTI From" > 600 V To: 600 V Go
- Changed the table in Regulatory Information
Go
- Changed Switching Characteristics Test Circuit and Voltage Waveforms
Go
- Changed Enable/Disable Propagation Delay Time Test Circuit and Waveform
Go
- Changed From: VCC1 To: VCCI in Default Output Delay Time Test Circuit and Voltage Waveforms
Go
- Changed Common-Mode Transient Immunity Test Circuit
Go
- Deleted INPUT-SIDE and OUTPUT-SIDE from columns 1 and 2 of Function Table
Go
- Changed the Application Information section Go
- Changed the Application Information section Go
- Added text and typical circuit hook-up figure to the Detailed Design Procedure section Go
Changes from Revision * (October 2014) to Revision A (November 2014)
- Changed Feature From: All Agencies Approvals Pending To: All Agencies Approvals PlannedGo
- Changed statement in the Description From; "This device is certified to meet reinforced isolation requirements by VDE and CSA." To: "This device is being reviewed for reinforced isolation certification by VDE and CSA." Go
- Changed RIO MIN value From: 109 To: 1011 in the Package Insulation and Safety-Related Specifications table Go
- Changed the first row of information in the Regulatory Information table Go