Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
ISO7821x
High-Performance, 8000VPK Reinforced Dual Channel Digital Isolator
1 Features
- Signaling Rate: Up to 100Mbps
- Wide Supply Range: 2.25V to 5.5V
- 2.25V to 5.5V Level Translation
- Wide Temperature Range: –55°C to 125°C
- Low Power Consumption, Typical 1.8mA per Channel at 1Mbps
- Low Propagation Delay: 11ns Typical
(5V Supplies) - Industry leading CMTI(Min): ±100kV/μs
- Robust Electromagnetic Compatibility (EMC)
- System-Level ESD, EFT, and Surge Immunity
- Low Emissions
- Isolation Barrier Life: > 25 Years
- SOIC-16 Wide Body (DW) and Extra-Wide Body (DWW) Package Options
- Safety and Regulatory Approvals:
- 8000VPK Reinforced Isolation per DIN V
VDE V 0884-10 (VDE V 0884-10):2006-12
- 5.7kVRMS Isolation for 1 minute per UL
1577
- CSA Component Acceptance Notice 5A, IEC 60950-1 and IEC 60601-1 End Equipment Standards
- CQC Certification per GB4943.1-2011
- TUV Certification per EN 61010-1 and EN 60950-1
- All DW Package Certifications Complete; DWW Package Certifications Complete per UL, TUV and Planned for VDE, CSA, and CQC