Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
ISO5852S High-CMTI 2.5-A and 5-A Reinforced Isolated IGBT, MOSFET Gate Driver
With Split Outputs and Active Protection Features
1 Features
- 100-kV/μs Minimum Common-Mode Transient Immunity (CMTI) at VCM = 1500 V
- Split Outputs to Provide 2.5-A Peak Source and
5-A Peak Sink Currents - Short Propagation Delay: 76 ns (Typ),
110 ns (Max) - 2-A Active Miller Clamp
- Output Short-Circuit Clamp
- Soft Turn-Off (STO) during Short Circuit
- Fault Alarm upon Desaturation Detection is Signaled on
FLT and Reset Through
RST
- Input and Output Undervoltage Lockout (UVLO) with Ready (RDY) Pin Indication
- Active Output Pulldown and Default Low Outputs with Low Supply or Floating Inputs
- 2.25-V to 5.5-V Input Supply Voltage
- 15-V to 30-V Output Driver Supply Voltage
- CMOS Compatible Inputs
- Rejects Input Pulses and Noise Transients Shorter Than 20 ns
- Operating Temperature: –40°C to +125°C Ambient
- Isolation Surge Withstand Voltage 12800-VPK
- Safety-Related Certifications:
- 8000-VPK
VIOTM and 2121-VPK VIORM Reinforced
Isolation per DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
- 5700-VRMS
Isolation for 1 Minute per UL 1577
- CSA Component Acceptance
Notice 5A, IEC 60950–1 and IEC 60601–1 End Equipment Standards
- TUV Certification per EN
61010-1 and EN 60950-1
- GB4943.1-2011 CQC Certification
2 Applications
- Isolated IGBT and MOSFET Drives in:
- Industrial Motor Control Drives
- Industrial Power Supplies
- Solar Inverters
- HEV and EV Power Modules
- Induction Heating