Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TUSB542 USB
Type-CTM 5Gbps Redriver 2:1 MUX
1 Features
- Provides USB 3.1 Gen-1 5Gbps Super Speed (SS)
2:1 mux for a USB Type-C™ port
- Supports USB Type-C cable and connector
specifications
- Ultra low-power architecture:
- Active 100mA
- U2/U3 1.3mA
- No connection 300μA
- Selectable equalization up to 9dB, de-emphasis,
and output swing up to 6dB
- Integrated termination
- RX-detect function
- Signal monitoring for power management
- No host or device side requirement – supports
USB-C DFP, UFP or DRP port
- Single supply voltage 1.8V ±10%
- Industrial temperature range of –40 – 85°C