SLLSER3F December 2015 – December 2023 TUSB542
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Differential Receiver | ||||||
V(RX-DC-CM) | RX DC common mode voltage | 0 | 2 | V | ||
R(RX-CM-DC) | Receiver DC common mode impedance | Measured at connector. Present when SuperSpeed USB device detected on TX pins. | 18 | 30 | Ω | |
R(RX-DIFF-DC) | Receiver DC differential impedance | Measured at connector. Present when SuperSpeed USB device detected on TX pins. | 72 | 120 | Ω | |
Z(RX-HIGH-IMP-DC-POS) | DC input CM input impedance when termination is disabled. | Measured at connector. Present when no SuperSpeed USB device detected on TX pins or while VCC is ramping. | 25 | kΩ | ||
V(RX-LFPS-DET-DIFF-P-P) | LFPS Detect threshold. Below min is noise. | Measured at connector. Below min is squelched. | 0.1 | 0.3 | V | |
V(RX-CM-AC-P) | Peak RX AC common mode voltage | Measured at package pin. | 150 | mV | ||
C(RX-PARASITIC) | Rx Input capacitance for return loss | At package pin to AC GND. | 1.1 | pF | ||
Differential Transmitter | ||||||
V(TX-DIFF-PP) | Differential peak-to-peak TX voltage swing | OS Low, 0dB DE | 0.9 | V | ||
OS High, 0dB DE | 1.1 | V | ||||
V(TX-DIFF- PP-LFPS) | LFPS differential voltage swing | OS Low, High | 0.8 | 1.2 | V | |
V(TX-DE- RATIO) | Transmitter de-emphasis | Low | 0 | dB | ||
Mid | 3.5 | dB | ||||
High | 6 | dB | ||||
V(TX-RCV-DETECT) | The amount of voltage change allowed during Receiver Detection. | 0.6 | V | |||
V(TX-DC-CM) | TX DC common mode voltage | The instantaneous allowed DC common-mode voltage at connector side of AC coupling capacitor. | 0 | 2 | V | |
V(TX-IDLE-DIFF-AC-PP) | AC Electrical Idle differential peak-to-peak output voltage | At package pin. | 0 | 10 | mV | |
V(TX-IDLE-DIFF_DC) | DC Electrical Idle differential output voltage | At package pin. After low pass filter to remove AC component. | 0 | 10 | nV | |
V(TX-CM-DC-ACTIVE-IDLE-DELTA) | Absolute DC common mode voltage between U1 and U0. | At package pin. | 0.2 | V | ||
I(TX-SHORT) | TX short-circuit current limit | 60 | mA | |||
R(TX-DC) | TX DC common mode impedance | At package pins | 18 | 30 | Ω | |
R(TX-DIFF-DC) | TX DC differential impedance | 72 | 120 | Ω | ||
C(TX-PARASTIC) | TX input capacitance for return loss | At package pins to AC GND | 1.25 | pF | ||
T(jitter) | Total Residual Jitter (peak to peak) | 12 | ps |