SLLSER3F December 2015 – December 2023 TUSB542
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
tIDLEEntry | Delay from U0 to electrical idle. | See Figure 5-2 | 6 | ns | ||
tIDLEExit_U1 | U1 exit time: break in electrical idle to the transmission of LFPS | See Figure 5-2 | 6 | ns | ||
tIDLEExit_U2U3 | U2/U3 exit time: break in electrical idle to transmission of LFPS | From the time when the far end terminations detected for both ports | 1 | µs | ||
tIDLEExit_DISC | U2/U3 exit time: break in electrical idle to transmission of LFPS | From the time when the far end terminations detected for both ports | 2 | µs | ||
tDIFF-DLY | Differential propagation delay. | See Figure 5-1 | 225 | ps | ||
tPWRUPACTIVE | Time when VCC reach 80% to device active | 30 | ms |