SLLSES6C February 2016 – December 2021 SN65DP141
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
DR | Operating data rate | 12 | Gbps | ||
VCC | Supply voltage | 2.375 | 2.5/3.3 | 3.465 | V |
TC | Junction temperature | –10 | 125 | °C | |
TA | Operating free-air temperature | –40 | 85 | °C | |
CMOS DC SPECIFICATIONS | |||||
VIH | Input high voltage | 0.8 x VCC | V | ||
V(MID) | Input middle voltage | VCC x 0.4 | VCC x 0.6 | V | |
VIL | Input low voltage | –0.5 | 0.2 x VCC | V |