SN65DP141

ACTIVE

12-Gbps DP 1.4/ eDP1.4 linear redriver

Product details

Type Redriver Protocols DisplayPort Rating Catalog Speed (max) (Gbpp) 12 Number of channels 1 Supply voltage (V) 2.5, 3.3 Operating temperature range (°C) -40 to 85
Type Redriver Protocols DisplayPort Rating Catalog Speed (max) (Gbpp) 12 Number of channels 1 Supply voltage (V) 2.5, 3.3 Operating temperature range (°C) -40 to 85
WQFN (RLJ) 38 35 mm² 7 x 5
  • Supports VESA DisplayPort 1.4a, 2.0, and eDP 1.4
  • Quad channel linear redriver supporting data rates up to 12 Gbps including DisplayPort RBR, HBR, HBR2, HBR3, and UHBR10
  • Protocol agnostic
  • Transparent to DP link training
  • Position independent on the link suitable for source, sink, and cable applications
  • 15-dB analog equalization at 6 GHz
  • Output linear dynamic range: 1200 mV
  • Bandwidth: >20 GHz
  • Better than 16-dB return loss at 6 GHz
  • 2.5-V or 3.3-V ±5% single power supply option
  • Low power consumption with 80 mW per channel at 2.5 V VCC
  • GPIO or I2C control
  • Supports VESA DisplayPort 1.4a, 2.0, and eDP 1.4
  • Quad channel linear redriver supporting data rates up to 12 Gbps including DisplayPort RBR, HBR, HBR2, HBR3, and UHBR10
  • Protocol agnostic
  • Transparent to DP link training
  • Position independent on the link suitable for source, sink, and cable applications
  • 15-dB analog equalization at 6 GHz
  • Output linear dynamic range: 1200 mV
  • Bandwidth: >20 GHz
  • Better than 16-dB return loss at 6 GHz
  • 2.5-V or 3.3-V ±5% single power supply option
  • Low power consumption with 80 mW per channel at 2.5 V VCC
  • GPIO or I2C control

The SN65DP141 is an asynchronous, protocol-agnostic, low latency, four-channel linear equalizer optimized for use up to 12 Gbps and compensates for losses due to board traces and cables.

The device is transparent to DisplayPort (DP) link training such a way that a DP source and a sink can perform effective link training overcoming traditional aux snooping re-drivers’ shortcomings. Additionally, the device is position independent. It can be placed inside source, cable or sink effectively providing a negative loss component to the overall link budget. Linear equalization inside SN65DP141 also increases link margin when used with a receiver implementing Decision Feedback Equalization (DFE).

SN65DP141 allows independent channel control for equalization, gain, dynamic range using both I2C and GPIO configurations.

.

.

The SN65DP141 is an asynchronous, protocol-agnostic, low latency, four-channel linear equalizer optimized for use up to 12 Gbps and compensates for losses due to board traces and cables.

The device is transparent to DisplayPort (DP) link training such a way that a DP source and a sink can perform effective link training overcoming traditional aux snooping re-drivers’ shortcomings. Additionally, the device is position independent. It can be placed inside source, cable or sink effectively providing a negative loss component to the overall link budget. Linear equalization inside SN65DP141 also increases link margin when used with a receiver implementing Decision Feedback Equalization (DFE).

SN65DP141 allows independent channel control for equalization, gain, dynamic range using both I2C and GPIO configurations.

.

.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet SN65DP141 DisplayPort Linear Redriver datasheet (Rev. C) PDF | HTML 17 Dec 2021
Technical article How to select a redriver or retimer for HDMI 2.0 jitter cleansing PDF | HTML 01 May 2017
White paper Build a true fidelity system using video signal conditioners 09 Jun 2016
EVM User's guide DP141 Evaluation Module Users Guide 11 Apr 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DP141RLJEVM — DP141 DisplayPort Linear Redriver Supporting RBR, HBR, HBR2 and HBR3 (12Gbps) Evaluation Module

The DP141 EVM is designed to evaluate DP141 device at a system level using standard DisplayPort connection.  The EVM provides standard DP connectors which can be utilized to connect to a DisplayPort source or sink systems to evaluate DP141 settings.
User guide: PDF
Not available on TI.com
Simulation model

SN65DP141 S-Parameter Model

SLLM356.ZIP (4448 KB) - S-Parameter Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RLJ) 38 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos