SLLSES9D February 2016 – October 2021 TCAN1042-Q1 , TCAN1042G-Q1 , TCAN1042GV-Q1 , TCAN1042H-Q1 , TCAN1042HG-Q1 , TCAN1042HGV-Q1 , TCAN1042HV-Q1 , TCAN1042V-Q1
PRODUCTION DATA
This CAN transceiver family meets the ISO11898-2 (2016) High Speed CAN (Controller Area Network) physical layer standard. All devices are designed for use in CAN FD networks up to 2 Mbps (megabits per second). Devices with part numbers that include the "G" suffix are designed for data rates up to 5 Mbps, and versions with the "V" have a secondary power supply input for I/O level shifting the input pin thresholds and RXD output level. This family has a low power standby mode with remote wake request feature. Additionally, all devices include many protection features to enhance device and network robustness.
PART NUMBER | PACKAGE(1) | BODY SIZE |
---|---|---|
TCAN1042x-Q1 | SOIC (8) | 4.90 mm × 3.91 mm |
VSON (8) | 3.00 mm x 3.00 mm |
Changes from Revision C (March 2019) to Revision D (October 2021)
Changes from Revision B (May 2017) to Revision C (March 2019)
Changes from Revision A (May 2016) to Revision B (May 2017)
Changes from Revision * (March 2016) to Revision A (May 2016)