SLLSEV6C July 2017 – February 2021 TIOS101 , TIOS1013 , TIOS1015
PRODUCTION DATA
EN | IN | OUT | COMMENT |
---|---|---|---|
L / Open | X | Hi-Z | Device is in ready-to-receive state |
H | L | H | OUT is sourcing current (high-side drive) |
H | H / Open | L | OUT is sinking current (low-side drive) |
EN | IN | OUT CURRENT | NFAULT | COMMENT |
---|---|---|---|---|
H | H / Open | | I(OUT) | > IO(LIM) | L | OUT current exceeds the set limit for over tSC |
| I(OUT) | < IO(LIM) | Z | Normal operation | ||
H | L | | I(OUT) | > IO(LIM) | L | OUT current exceeds the set limit for over tSC |
| I(OUT) | < IO(LIM) | Z | Normal operation | ||
L / Open | X | X | Z | Driver is disabled, current limit indicator is inactive |