SLLSEY2G March 2017 – August 2021 ISOW7840 , ISOW7841 , ISOW7842 , ISOW7843 , ISOW7844
PRODUCTION DATA
To help make sure that operation is reliable at data rates and supply voltages, adequate decoupling capacitors must be located as close to supply pins as possible. The input supply (VCC) must have an appropriate current rating to support output load and switching at the maximum data rate required by the end application. For more information, refer to the Section 10.2.2 section.