SLLSFA0C July 2019 – May 2024 ISO7021
PRODUCTION DATA
VDE | CSA | UL | CQC | TUV | IECEx / ATEX |
---|---|---|---|---|---|
Certified according to DIN EN IEC 60747-17 (VDE 0884-17) | Certified according to IEC 62368-1 and IEC 61010-1 | Recognized under UL 1577 Component Recognition Program |
Certified according to GB 4943.1 | Certified according to EN 62368-1 and EN 61010-1 | Certified for use in intrinsic safety (IS) to IS applications under ATEX and IECEx. |
Maximum transient isolation voltage, 4242VPK; Maximum repetitive peak isolation voltage, 566VPK; Maximum surge isolation voltage, 10000VPK |
3000VRMS insulation rating; 400VRMS basic insulation working voltage per CSA 62368-1 and IEC 62368-1; 300VRMS basic insulation working voltage per CSA 61010-1 and IEC 61010-1 |
Single protection, 3000VRMS |
Basic insulation, Altitude ≤ 5000m, Tropical Climate, 250VRMS maximum working voltage |
3000VRMS insulation per EN 62368-1 up to basic working voltage of 400VRMS and EN 61010-1 up to basic working voltage of 300VRMS | ATEX: EN IEC60079-0:2018 and EN 60079-11:2012 IECEx:IEC 60079-0:2017 (7th Ed) and IEC60079-11:2011 (6th Ed) Markings: II 1G Ex ia IIC Ga See the Section 9.1.2 |
Certificate number: 40040142 | Master contract number: 220991 | File number: E181974 | Certificate number: CQC21001305151 | Client ID number: 77311 | IECEx certificate: IECEx CSA 20.012U ATEX certificate: CSANe 20ATEX2090U |