Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
DRV8705-Q1 Automotive H-Bridge Smart Gate Driver With
Low-Side Current Sense Amplifier
1 Features
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, TA
- Functional Safety-Capable
- H-bridge
smart gate driver
- 4.9V to 37V (40V abs. max) operating
range
- Doubler charge pump for 100% PWM
- Half-bridge and H-bridge control
modes
- Pin to pin gate driver
variants
- Smart gate drive architecture
- Adjustable slew rate control
- 0.5mA to 62mA peak source current output
- 0.5mA to 62mA peak sink current output
- Integrated dead-time handshaking
-
Low-side current shunt amplifier
- Adjustable gain settings (10, 20, 40,
80V/V)
- Integrated feedback resistors
- Adjustable PWM blanking scheme
- Multiple interface options available
- SPI: Detailed configuration and diagnostics
- H/W: Simplified control and less MCU pins
- Spread spectrum clocking for EMI reduction
- Compact VQFN package with wettable flanks
- Integrated protection features
- Dedicated driver disable pin (DRVOFF)
- Supply and regulator voltage monitors
- MOSFET VDS overcurrent monitors
- MOSFET VGS gate fault monitors
- Charge pump for reverse polarity MOSFET
- Offline open load and short circuit diagnostics
- Device thermal warning and shutdown
- Fault condition interrupt pin (nFAULT)