Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
ISOUSB211 High/Full/Low Speed Isolated USB Repeater
1 Features
- Compliant to USB 2.0
- Supports low speed (1.5 Mbps),
full
speed (12 Mbps) and high speed (480 Mbps) signaling
- Does not need
external crystal or clock input
- Automatic speed and connection detection
- Supports L1 (sleep) and L2 (suspend) low-power
states
- Programmable equalization to compensate board
trace loss in high speed mode
- CDP advertising on downstream side
- Supply OK indication on opposite side
- Supports automatic role reversal for USB On-The-Go (OTG) and Type-C® Dual Role
Port (DRP) designs
- High CMTI: 100 kV/µs
- ±8 kV IEC
61000-4-2 contact discharge protection across isolation barrier
- VBUS voltage range: 4.25 V to 5.5 V
- 3.3 V and 1.8 V
internal LDOs
- Meets CISPR32 class B emissions
limits
- Ambient temperature range: –40°C to +125°C
- Small footprint 28-SSOP package
- Safety-related certifications:
- 7071-VPK VIOTM and
2121-VPK VIORM (Reinforced) per DIN EN IEC 60747-17 (VDE
0884-17)
- 5000-VRMS isolation for 1 minute per
UL 1577
- IEC 62368-1, IEC 60601-1 and IEC 61010-1 certifications
- CQC, TUV and CSA certifications