Product details

Rating Catalog Isolation rating Reinforced Data rate (max) (Mbps) 480 Working isolation voltage (VIOWM) (Vrms) 1500 Surge isolation voltage (VIOSM) (VPK) 12800 Transient isolation voltage (VIOTM) (VPK) 7071 Withstand isolation voltage (VISO) (Vrms) 5000 CMTI (min) (kV/µs) 100 Operating temperature range (°C) -40 to 125
Rating Catalog Isolation rating Reinforced Data rate (max) (Mbps) 480 Working isolation voltage (VIOWM) (Vrms) 1500 Surge isolation voltage (VIOSM) (VPK) 12800 Transient isolation voltage (VIOTM) (VPK) 7071 Withstand isolation voltage (VISO) (Vrms) 5000 CMTI (min) (kV/µs) 100 Operating temperature range (°C) -40 to 125
SSOP (DP) 28 106.09 mm² 10.3 x 10.3
  • Compliant to USB 2.0
  • Supports low speed (1.5 Mbps) , full speed (12 Mbps) and high speed (480 Mbps) signaling
  • Does not need external crystal or clock input
  • Automatic speed and connection detection
  • Supports L1 (sleep) and L2 (suspend) low-power states
  • Programmable equalization to compensate board trace loss in high speed mode
  • CDP advertising on downstream side
  • Supply OK indication on opposite side
  • Supports automatic role reversal for USB On-The-Go (OTG) and Type-C® Dual Role Port (DRP) designs
  • High CMTI: 100 kV/µs
  • ±8 kV IEC 61000-4-2 contact discharge protection across isolation barrier
  • V BUS voltage range: 4.25 V to 5.5 V
    • 3.3 V and 1.8 V internal LDO s
  • Meets CISPR32 class B emissions limits
  • Ambient temperature range: –40°C to +125°C
  • Small footprint 28-SSOP package
  • Safety-related certifications:
    • 7071-V PK V IOTM and 2121-V PK V IORM (Reinforced) per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5000-V RMS isolation for 1 minute per UL 1577
    • IEC 62368-1, IEC 60601-1 and IEC 61010-1 certifications
    • CQC, TUV and CSA certifications
  • Compliant to USB 2.0
  • Supports low speed (1.5 Mbps) , full speed (12 Mbps) and high speed (480 Mbps) signaling
  • Does not need external crystal or clock input
  • Automatic speed and connection detection
  • Supports L1 (sleep) and L2 (suspend) low-power states
  • Programmable equalization to compensate board trace loss in high speed mode
  • CDP advertising on downstream side
  • Supply OK indication on opposite side
  • Supports automatic role reversal for USB On-The-Go (OTG) and Type-C® Dual Role Port (DRP) designs
  • High CMTI: 100 kV/µs
  • ±8 kV IEC 61000-4-2 contact discharge protection across isolation barrier
  • V BUS voltage range: 4.25 V to 5.5 V
    • 3.3 V and 1.8 V internal LDO s
  • Meets CISPR32 class B emissions limits
  • Ambient temperature range: –40°C to +125°C
  • Small footprint 28-SSOP package
  • Safety-related certifications:
    • 7071-V PK V IOTM and 2121-V PK V IORM (Reinforced) per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5000-V RMS isolation for 1 minute per UL 1577
    • IEC 62368-1, IEC 60601-1 and IEC 61010-1 certifications
    • CQC, TUV and CSA certifications

ISOUSB211 is a galvanically-isolated USB 2.0 compliant repeater supporting low speed (1.5 Mbps) , full speed (12 Mbps) and high speed (480 Mbps) signaling rates. The device supports automatic connect and speed detection, reflection of pull-ups/pull-downs, and link power management allowing drop-in USB hub, host, peripheral and cable isolation. The device also supports automatic role reversal - if after disconnect, a new connect is detected on the Upstream facing port, then the Upstream and Downstream port definitions are reversed. This feature enables the device to support USB On-The-Go (OTG) and Type-C Dual Role Port (DRP) implementations. The ISOUSB211 has inbuilt programmable equalization to cancel signal loss caused by board traces, which helps in meeting USB2.0 high-speed TX and RX eye-diagram templates. This device uses a silicon dioxide (SiO 2) insulation barrier with a withstand voltage of up to 5000 V RMS and a working voltage of 1500 V RMS. Used in conjunction with isolated power supplies, the device protects against high voltage, and prevents noise currents from the bus from entering the local ground. The ISOUSB211 device is available for reinforced isolation. It supports a wide ambient temperature range of –40°C to +125°C. The device is available in the small foot-print SSOP-28 (28-DP) package.

ISOUSB211 is a galvanically-isolated USB 2.0 compliant repeater supporting low speed (1.5 Mbps) , full speed (12 Mbps) and high speed (480 Mbps) signaling rates. The device supports automatic connect and speed detection, reflection of pull-ups/pull-downs, and link power management allowing drop-in USB hub, host, peripheral and cable isolation. The device also supports automatic role reversal - if after disconnect, a new connect is detected on the Upstream facing port, then the Upstream and Downstream port definitions are reversed. This feature enables the device to support USB On-The-Go (OTG) and Type-C Dual Role Port (DRP) implementations. The ISOUSB211 has inbuilt programmable equalization to cancel signal loss caused by board traces, which helps in meeting USB2.0 high-speed TX and RX eye-diagram templates. This device uses a silicon dioxide (SiO 2) insulation barrier with a withstand voltage of up to 5000 V RMS and a working voltage of 1500 V RMS. Used in conjunction with isolated power supplies, the device protects against high voltage, and prevents noise currents from the bus from entering the local ground. The ISOUSB211 device is available for reinforced isolation. It supports a wide ambient temperature range of –40°C to +125°C. The device is available in the small foot-print SSOP-28 (28-DP) package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 18
Type Title Date
* Data sheet ISOUSB211 High/Full/Low Speed Isolated USB Repeater datasheet (Rev. C) PDF | HTML 21 Oct 2022
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. S) 29 Feb 2024
Certificate VDE Certificate for Basic Isolation for DIN EN IEC 60747-17 (Rev. W) 31 Jan 2024
Product overview Isolated USB Repeater (Rev. B) PDF | HTML 22 Aug 2023
Analog Design Journal 執行隔離式 USB 2.0 On-the-Go 連接埠 PDF | HTML 03 May 2023
Analog Design Journal 절연 USB 2.0 On-the-Go 포트 구현 PDF | HTML 03 May 2023
Certificate CQC Certificate for ISOUSB211xDP (Rev. A) 27 Mar 2023
Analog Design Journal Implementing an isolated USB2.0 On-the-go (OTG) port PDF | HTML 02 Mar 2023
Certificate ISOUSB211DPEVM EU Electromagnetic Compatibility and RoHS DoC (Rev. A) 28 Feb 2023
Application note USB Audio Isolation with Isolated USB 2.0 Redriver PDF | HTML 14 Feb 2023
Certificate CSA Certificate for ISOUSB211xDP (Rev. A) 13 Feb 2023
Certificate TUV Certificate for Isolation Devices (Rev. K) 05 Aug 2022
Certificate UL Certificate of Compliance File E181974 Vol 4 Sec 6 (Rev. P) 05 Aug 2022
Analog Design Journal How to implement an isolated USB 2.0 high speed, Type-C® DRP PDF | HTML 31 Mar 2022
Application note 고속 USB 아이솔레이터의 이퀄라이저 설정을 이용해 채널 손실을 보상합니다 PDF | HTML 18 Feb 2022
Application note Compensate for Channel Loss with Equalizer Settings on High-Speed USB Isolators PDF | HTML 24 Jan 2022
Application brief Protect your Designs with Low-Emissions USB 2.0 Compliant 480 Mbps Isolators PDF | HTML 20 Dec 2021
User guide ISOUSB211DPEVM Isolated USB Evaluation Module PDF | HTML 02 Mar 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ISOUSB211DPEVM — ISOUSB211 evaluation module

The ISOUSB211DW evaluation module (EVM) is a paltform for developing the high-performance, 5000VRMS, reinforced isolated USB repeater in a 28-pin SSOP (DP-29). The EVM features enough test points and jumper options to enable evaluation of the device with minimal external components.

User guide: PDF | HTML
Not available on TI.com
Simulation model

ISOUSB211 IBIS Model

SLLM497.ZIP (300 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
SSOP (DP) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos