SLLSFC5C November 2021 – January 2023 ISOUSB211
PRODUCTION DATA
The ISOUSB211 device supports CDP advertising on both downstream and upstream facing side according to Battery Charger standard BC 1.2. CDP advertizing is useful when isolating a host or hub, to indicate to the connected peripheral that the port is capable of supplying 1.5 A of current on VBUS. CDP advertising can be enabled by connecting the dowsnstream side CDPENZx pin to ground (active low).