SLLSFC5C November 2021 – January 2023 ISOUSB211
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ISOUSB211 | ||||||
PD | Maximum power dissipation (both sides) | VBUS1 = VBUS2 = VCC1 = VCC2 = 5.5 V, TJ = 150°C, RL = 50 Ω each on DD- and DD+ to GNDx, input a 240-MHz 50% duty cycle adifferential 0 to 400mV swing signal on UD- and UD+ | 1232 | mW | ||
PD1 | Maximum power dissipation (side-1) | VBUS1 = VBUS2 = VCC1 = VCC2 = 5.5 V, TJ = 150°C, RL = 50 Ω each on DD- and DD+ to GNDx, input a 240-MHz 50% duty cycle adifferential 0 to 400mV swing signal on UD- and UD+ | 616 | mW | ||
PD2 | Maximum power dissipation (side-2) | VBUS1 = VBUS2 = VCC1 = VCC2 = 5.5 V, TJ = 150°C, RL = 50 Ω each on DD- and DD+ to GNDx, input a 240-MHz 50% duty cycle adifferential 0 to 400mV swing signal on UD- and UD+ | 616 | mW |