SLLSFL3A April 2022 – May 2024 TUSB1004
PRODUCTION DATA
In Full AEQ mode, the TUSB1004 will determine the best settings regardless if the channel is short, long or somewhere in between. In pin-strap mode, the Full AEQ is enabled based on the state of AEQENZ pin. In I2C mode, the Full AEQ feature is enabled by default. Full AEQ is enabled when AEQ_MODE = 1, 2, or 3, and AEQ_EN = 0x1.