Implements Signal Improvement Capability (SIC) as defined in ISO 11898-2:2024
Actively improves bus signal by eliminating ringing and enhancing bit symmetry
Wide input operational voltage range
VIO level shifting supports: 1.7V to 5.5V
Operating modes:
Normal mode
Silent mode
Standby mode
Low-power sleep mode
High-voltage INH output for system power control
Local wake-up support via the WAKE pin
Defined behavior when unpowered
Bus and IO terminals are high impedance (no load to operating bus or application)
Protection features:
±58-V CAN bus fault tolerant
Load dump support on VSUP
IEC ESD protection
Under-voltage protection
Thermal shutdown protection
TXD dominant state timeout (TXD DTO)
Available in 14-pin leaded (SOT and SOIC) packages and leadless (VSON) package with wettable flanks for improved automated optical inspection (AOI) capability