Part Number | Voltage Range | Isolation Voltage | Data Rate | Power |
---|---|---|---|---|
ISOW1432 | 1.71 - 5.5 V | 5 kVrms | 12 Mbps | Integrated isolated power |
ISOW1412 | 500 kbps | |||
ISO1500 | 3 kVrms | 1 Mbps | Signal Isolation | |
ISO14xx | 5 kVrms | 500 kbps – 50 Mbps | ||
ISO35T | 3 - 3.6 V | 2.5 kVrms | 1 Mbps | Integrated transformer driver |
ISO3086T | 3 - 5.5 V | 20 Mbps | ||
ISO1176T | 40 Mbps |
For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.