Product details

Rating Catalog Isolation rating Basic Data rate (max) (Mbps) 20 Working isolation voltage (VIOWM) (Vrms) 400 Surge isolation voltage (VIOSM) (VPK) 4000 Transient isolation voltage (VIOTM) (VPK) 4242 Withstand isolation voltage (VISO) (Vrms) 2500 CMTI (min) (kV/µs) 25 Operating temperature range (°C) -40 to 85 Type RS-485
Rating Catalog Isolation rating Basic Data rate (max) (Mbps) 20 Working isolation voltage (VIOWM) (Vrms) 400 Surge isolation voltage (VIOSM) (VPK) 4000 Transient isolation voltage (VIOTM) (VPK) 4242 Withstand isolation voltage (VISO) (Vrms) 2500 CMTI (min) (kV/µs) 25 Operating temperature range (°C) -40 to 85 Type RS-485
SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • Meets or exceeds TIA/EIA-485-A
  • Signaling rate up to 20 Mbps
  • 1/8 unit load – up to 256 nodes on a bus
  • Thermal shutdown protection
  • Typical efficiency > 60% (I LOAD = 100 mA) - see SLUU469
  • Low bus capacitance 7 pF (typical)
  • 50-kV/µs typical transient immunity
  • Fail-safe receiver for bus open, short, idle
  • Logic inputs are 5 V tolerant
  • Bus-pin ESD protection
    • 11-kV HBM between bus-pins and GND2
    • 6-kV HBM between bus-pins and GND1
  • Safety and regulatory approvals
    • 4242 V PK basic insulation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 2500 V RMS isolation for 1 minute per UL 1577
    • CSA component acceptance notice 5A, IEC 60950-1 and IEC 61010-1 standards

  • Meets or exceeds TIA/EIA-485-A
  • Signaling rate up to 20 Mbps
  • 1/8 unit load – up to 256 nodes on a bus
  • Thermal shutdown protection
  • Typical efficiency > 60% (I LOAD = 100 mA) - see SLUU469
  • Low bus capacitance 7 pF (typical)
  • 50-kV/µs typical transient immunity
  • Fail-safe receiver for bus open, short, idle
  • Logic inputs are 5 V tolerant
  • Bus-pin ESD protection
    • 11-kV HBM between bus-pins and GND2
    • 6-kV HBM between bus-pins and GND1
  • Safety and regulatory approvals
    • 4242 V PK basic insulation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 2500 V RMS isolation for 1 minute per UL 1577
    • CSA component acceptance notice 5A, IEC 60950-1 and IEC 61010-1 standards

The ISO3086T is an isolated differential line transceiver with integrated oscillator outputs that provide the primary voltage for an isolation transformer. The device is a full-duplex differential line transceiver for RS-485 and RS-422 applications that can easily be configured for half-duplex operation by connecting pin 11 to pin 14, and pin 12 to pin 13.

These devices are ideal for long transmission lines since the ground loop is broken to allow for a much larger common-mode voltage range. The symmetrical isolation barrier of the device is tested to provide 4242 V PK of isolation for 1 minute per VDE between the bus-line transceiver and the logic-level interface.

Any cabled I/O can be subjected to electrical noise transients from various sources. These noise transients can cause damage to the transceiver and/or near-by sensitive circuitry if they are of sufficient magnitude and duration. These isolated devices can significantly increase protection and reduce the risk of damage to expensive control circuits.

The ISO3086T is specified for use from –40°C to 85°C.

The ISO3086T is an isolated differential line transceiver with integrated oscillator outputs that provide the primary voltage for an isolation transformer. The device is a full-duplex differential line transceiver for RS-485 and RS-422 applications that can easily be configured for half-duplex operation by connecting pin 11 to pin 14, and pin 12 to pin 13.

These devices are ideal for long transmission lines since the ground loop is broken to allow for a much larger common-mode voltage range. The symmetrical isolation barrier of the device is tested to provide 4242 V PK of isolation for 1 minute per VDE between the bus-line transceiver and the logic-level interface.

Any cabled I/O can be subjected to electrical noise transients from various sources. These noise transients can cause damage to the transceiver and/or near-by sensitive circuitry if they are of sufficient magnitude and duration. These isolated devices can significantly increase protection and reduce the risk of damage to expensive control circuits.

The ISO3086T is specified for use from –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
ISO1452 ACTIVE EMC protected, 50-Mbps, full-duplex, 5-kVrms isolated RS-485 & RS-422 transceiver This is a non-power integrated 50-Mbps device with higher isolation rating, increased transceiver EMC protection, wider supply range and stronger CMTI

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ISO1176TEVM — ISO1176T Evaluation Module

This document describes the ISO1176T/35T/3086T Evaluation Module (EVM). It is used to evaluate the ISO1176T PROFIBUS Transceiver, the ISO35T RS-485 transceiver, or ISO3086T RS-485 Transceiver. Because the devices are similar transceivers, and the printed-circuit board is the same for all three (...)

User guide: PDF
Buy from a distributor
Evaluation board

ISO3086TEVM — ISO3086T EVM

This document describes the ISO1176T/35T/3086T Evaluation Module (EVM). It is used to evaluate the ISO1176T PROFIBUS Transceiver, the ISO35T RS-485 Transceiver or the ISO3086T RS-485 Transceiver. Because the devices are similar the same printed-circuit board is used for all three EVMs. One manual (...)

User guide: PDF
Buy from a distributor
Evaluation board

ISO3086TEVM-436 — ISO3086T Small EVM

The smaller EVM version shows the customer the space required for their design. This circuit provides an isolated, 20 Mbps, 3.3V to 5V RS-485 interface using the ISO3086T isolated RS-485 transceiver and the TPS76350 high accuracy linear regulator. This circuit achieves signal and power isolation (...)

User guide: PDF
Evaluation board

ISO35TEVM — ISO35T Evaluation Module

This document describes the ISO1176T/35T/3086T Evaluation Module (EVM). It is used to evaluate the ISO1176T PROFIBUS Transceiver, the ISO35T RS-485 transceiver, or ISO3086T RS-485 Transceiver. Because the devices are similar transceivers, and the printed-circuit board is the same for all three (...)

User guide: PDF
Buy from a distributor
Simulation model

ISO3086T IBIS Model

SLLM135.ZIP (327 KB) - IBIS Model
Reference designs

TIDA-00058 — 20Mbps Isolated RS-485 Reference Design

This reference design provides an isolated, 20-Mbps, 3.3-V to 5-V RS-485 interface using the ISO3086T isolated RS-485 transceiver and the TPS76350 high-accuracy linear regulator. This circuit achieves signal and power isolation and at the same time decreases board space and power consumption.
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos