ISO3086TEVM-436

ISO3086T Small EVM

ISO3086TEVM-436

Order now

Overview

The smaller EVM version shows the customer the space required for their design. This circuit provides an isolated, 20 Mbps, 3.3V to 5V RS-485 interface using the ISO3086T isolated RS-485 transceiver and the TPS76350 high accuracy linear regulator. This circuit achieves signal and power isolation and at the same time decrease board space and power consumption.

Features
  • 4000V peak Isolation
  • Bus pin ESD protection
    - 11KV HBM between bus pins and GND2
    - 6KV HBM between bus pins and GND1
  • 1/8 Unit load - Up to 256 nodes on a bus
  • Designed for RS-485 and RS-422 applications
  • Signaling rates up to 20 Mbps
  • Thermal shutdown protection
  • Low bus capacitance 7 pF (typ)
  • 50KV/us typical transient immunity
  • UL 1577, IEC 60747-5-2 (VDE 0884, Rev. 2) approvals pending
  • Fail-safe receiver for bus open, short or idle
  • Logic inputs are 5V tolerant
  • Signal isolators with integrated power
    ISO3086T 20-Mbps full-duplex 2.5-kVrms isolated RS-485/RS-422 transceiver with integrated transformer driver
    Download View video with transcript Video

    Order & start development

    Evaluation board

    ISO3086TEVM-436 — ISO3086T Small EVM

    TI's Standard Terms and Conditions for Evaluation Items apply.

    Technical documentation

    No results found. Please clear your search and try again.
    View all 3
    Type Title Date
    Certificate ISO3086TEVM-436 EU Declaration of Conformity (DoC) 02 Jan 2019
    User guide ISO3086T EVM-436 Description 09 Nov 2010
    EVM User's guide ISO1176T/35T/3086T Evaluation Module User's Guide (Rev. A) 13 Jul 2010

    Support & training

    TI E2E™ forums with technical support from TI engineers

    View all forum topics

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

    Videos