SLLT227 September   2023 ISOM8110 , ISOM8110-Q1 , ISOM8111 , ISOM8111-Q1 , ISOM8112 , ISOM8112-Q1 , ISOM8113 , ISOM8113-Q1 , ISOM8115 , ISOM8115-Q1 , ISOM8116 , ISOM8116-Q1 , ISOM8117 , ISOM8117-Q1 , ISOM8118 , ISOM8118-Q1

 

  1.   1
  2.   2

GUID-20230821-SS0I-FGLZ-G3TR-NNDX3CR5GKS8-low.svg Example Isolated Flyback Block Diagram Using an Opto-emulator

Design Considerations

Need additional assistance? Ask our engineers a question on the TI E2E™ Isolation Support Forum.

Recommended Parts

Analog Output Opto-emulators
Part Number Input Type Output Type VF (MAX) CTR Pin-to-Pin Optocouplers
ISOM8110 DC Input Open Collector 1.4 V 100% to 155% HCPL-181
ACPL-217
LTV356T
LTV357T
TLP185
TLP181
PS2701A
PS2811-1
EL816
EL3H7
and more
ISOM8111 1.4 V 150% to 230%
ISOM8112 1.4 V 255% to 380%
ISOM8113 1.4 V 375% to 560%
ISOM8115 Bidirectional
DC Input
1.5 V 100% to 155%
ISOM8116 1.5 V 150% to 230%
ISOM8117 1.5 V 255% to 380%
ISOM8118 1.5 V 375% to 560%

To find a pin-to-pin alternative to the optocouplers in your design, search TI’s cross reference tool.
For more opto-emulators, browse through the online parametric tool.