SLLU280A October 2017 – February 2022 TLIN1029-Q1 , TLIN2029-Q1
Table 4-1 lists the EVM BOM.
Designator | QTY | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
C1,C4 | 2 | 10 µF, 50 V | CAP, CERM, 10 µF, 50 V, ±10%, X5R, 1206 | 1206 | CL31A106KBHNNNE | Samsung Electro-Mechanics America, Inc. |
C2,C3 | 2 | 1 µF, 50 V | CAP, CERM, 1 µF, 50 V, ±10%, X7R, 0805 | 0805 | CL21B105KBFNNNE | Samsung Electro-Mechanics America, Inc. |
C5 | 1 | 0.1 µF, 50 V | CAP, CERM, 0.1 µF, 50 V, ±20%, X7R, 0603 | 0603 | C0603C104M5RACTU | Kemet |
C6,C7 | 0 | 15 pF | CAP, CERM, 15 pF, 50 V, ±5%, C0G/NP0, 0603 | 0603 | CL10C150JB8NNNC | Samsung Electro-Mechanics America, Inc. |
C8 | 1 | 220 pF | CAP, CERM, 220 pF, 50 V, ±1%, C0G/NP0, 0603 | 0603 | C0603C221F5GACTU | Kemet |
D1,D2 | 2 | 1N4148W | Diode, General Purpose, 100 V, 150 mA, SOD123 | SOD123 | 1N4148W-TP | Micro Commercial Co |
D3 | 0 | TVS Diode | Diode, Zener, 15 V / 24 V, 3 A, SOD323 | SOD323 | PESD1LIN,115 | Nexperia USA Inc. |
FID1,FID2,FID3,FID4,FID5,FID6 | 6 | Fiducial | Fiducial mark. There is nothing to buy or mount. | Fiducial | N/A | N/A |
H1,H2,H3,H4 | 4 | NY PMS 440 0025 PH | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply |
H5,H6,H7,H8 | 4 | 1902C | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone |
JMP1,JMP4 | 2 | 2 Pin Header | Header, 100mil, 2x1, Gold, TH | 2x1 Header | TSW-102-07-G-S | Samtec |
JMP2 | 1 | Header 3x2 | Header, 100mil, 3x2, Gold, TH | 3x2 Header | TSW-103-07-G-D | Samtec |
JMP3 | 1 | 3 Pin Header | Header, 100mil, 3x1, Gold, TH | 3x1 Header | TSW-103-07-G-S | Samtec |
LB1 | 1 | PCB_Label | Thermal Transfer Printable labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650"H x 0.200"W | THT-14-423-10 | Brady |
M1,M2,M3,M4 | 4 | MountingHole_125_NPTH | Mechanical mounting hole. There is nothing to buy or mount. | NPTH_125mil | N/A | N/A |
PCB1 | 1 | PCB | Printed Circuit Board | PCB | INT066 | ANY |
R1,R3 | 2 | 10K,1/4W,1% | RES, 10.0 k, 1%, 0.25 W, 0603 | 0603 | ESR03EZPF1002 | Rohm Semiconductor |
R2 | 1 | 1K,1/4W,1% | RES, 1.00 k, 1%, 0.25 W, 1206 | 1206 | RC1206FR-071KL | Yageo |
TB1 | 1 | 3-POS_TERMINAL | 3 Position Wire to Board Terminal Block Horizontal with Board 0.100" (2.54 mm) Through Hole | 2.54mm | 282834-3 | TE Connectivity AMP Connectors |
TB2 | 1 | 2PIN_TERMINAL | 2 Position Wire to Board Terminal Block Horizontal with Board 0.100" (2.54 mm) Through Hole | 2.54mm | 282834-2 | TE Connectivity AMP Connectors |
U1 | 1 | TLIN2029A-Q1 | Automotive Local Interconnect Network Transceiver, 8-SOIC | 8-SOIC | TLIN2029ADRQ1 | Texas Instruments |