TLIN1029-Q1

ACTIVE

Local interconnect network (LIN) transceiver with dominant state timeout

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLIN1029A-Q1 ACTIVE TLIN1029A-Q1 Local Interconnect Network (LIN) Transceiver with Dominant State Timeout Enhanced duty cycle across supply voltages

Product details

Protocols LIN Number of channels 1 Supply voltage (V) 4 to 36 Bus fault voltage (V) -45 to 45 Signaling rate (max) (bps) 20000 Rating Automotive
Protocols LIN Number of channels 1 Supply voltage (V) 4 to 36 Bus fault voltage (V) -45 to 45 Signaling rate (max) (bps) 20000 Rating Automotive
SOIC (D) 8 29.4 mm² 4.9 x 6 VSON (DRB) 8 9 mm² 3 x 3
  • AEC-Q100 Qualified for automotive applications
    • Temperature grade 1: –40°C to 125°C TA
    • Device HBM certification level: ±8 kV
    • Device CDM certification level: ±1.5 kV
  • Compatible with LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2 A and ISO/DIS 17987–4.2 (See SLLA490)
  • Conforms to SAE J2602 recommended practice for LIN (See SLLA490)
  • Supports ISO 9141 (K-Line)
  • Supports 12 V applications
  • LIN transmit data rate up to 20-kbps
  • Wide operating ranges
    • 4-V to 36-V Supply voltage
    • ±45-V LIN bus fault protection
  • Sleep mode: ultra-low current consumption allows wake-up event from:
    • LIN bus
    • Local wake up through EN
  • Power up and down glitch free operation
  • Protection features:
    • Under voltage protection on VSUP
    • TXD Dominant time out protection (DTO)
    • Thermal shutdown protection
    • Unpowered node or ground disconnection failsafe at system level.
  • Available in SOIC (8) and leadless VSON (8) packages for improved automated optical inspection (AOI) capability
  • AEC-Q100 Qualified for automotive applications
    • Temperature grade 1: –40°C to 125°C TA
    • Device HBM certification level: ±8 kV
    • Device CDM certification level: ±1.5 kV
  • Compatible with LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2 A and ISO/DIS 17987–4.2 (See SLLA490)
  • Conforms to SAE J2602 recommended practice for LIN (See SLLA490)
  • Supports ISO 9141 (K-Line)
  • Supports 12 V applications
  • LIN transmit data rate up to 20-kbps
  • Wide operating ranges
    • 4-V to 36-V Supply voltage
    • ±45-V LIN bus fault protection
  • Sleep mode: ultra-low current consumption allows wake-up event from:
    • LIN bus
    • Local wake up through EN
  • Power up and down glitch free operation
  • Protection features:
    • Under voltage protection on VSUP
    • TXD Dominant time out protection (DTO)
    • Thermal shutdown protection
    • Unpowered node or ground disconnection failsafe at system level.
  • Available in SOIC (8) and leadless VSON (8) packages for improved automated optical inspection (AOI) capability

The TLIN1029-Q1 is a local interconnect network (LIN) physical layer transceiver with integrated wake-up and protection features, compatible with LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2 A and ISO/DIS 17987–4.2 standards. LIN is a single-wire bidirectional bus typically used for in-vehicle networks using data rates up to 20 kbps. The TLIN1029-Q1 is designed to support 12-V applications with wider operating voltage and additional bus-fault protection.

The LIN receiver supports data rates up to 100 kbps for faster in-line programming. The TLIN1029-Q1 converts the data stream on the TXD input into a LIN bus signal using a current-limited wave-shaping driver which reduces electromagnetic emissions (EME). The receiver converts the data stream to logic level signals that are sent to the microprocessor through the open-drain RXD pin. Ultra-low current consumption is possible using the sleep mode which allows wake-up via LIN bus or EN pin.

The TLIN1029-Q1 is a local interconnect network (LIN) physical layer transceiver with integrated wake-up and protection features, compatible with LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2 A and ISO/DIS 17987–4.2 standards. LIN is a single-wire bidirectional bus typically used for in-vehicle networks using data rates up to 20 kbps. The TLIN1029-Q1 is designed to support 12-V applications with wider operating voltage and additional bus-fault protection.

The LIN receiver supports data rates up to 100 kbps for faster in-line programming. The TLIN1029-Q1 converts the data stream on the TXD input into a LIN bus signal using a current-limited wave-shaping driver which reduces electromagnetic emissions (EME). The receiver converts the data stream to logic level signals that are sent to the microprocessor through the open-drain RXD pin. Ultra-low current consumption is possible using the sleep mode which allows wake-up via LIN bus or EN pin.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TLIN1039-Q1 ACTIVE Local interconnect network (LIN) transceiver with dominant state timeout SOT packaging availability

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet TLIN1029-Q1 LIN Transceiver with Dominant State Timeout datasheet (Rev. F) PDF | HTML 31 May 2022
* Errata TLIN1029-Q1 and TLIN2029-Q1 Duty Cycle Over VSUP 22 May 2020
Application note LIN Protocol and Physical Layer Requirements (Rev. A) PDF | HTML 24 Aug 2022
User guide TLIN2029-Q1 EVM User's Guide (Rev. A) PDF | HTML 14 Feb 2022
Technical article How semiconductor technologies are changing automotive lighting roadmaps PDF | HTML 24 Oct 2019
Technical article Adding CAN nodes in Bluetooth® Low Energy PEPS systems PDF | HTML 11 Jun 2019
User guide SPI to CAN FD SBC + LIN Transceiver BoosterPack User's Guide 01 Apr 2019
Application note CAN and LIN transceiver low-power modes 25 Feb 2019
Technical article Local Interconnect Network – the last mile network PDF | HTML 18 Jan 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLIN2029EVM — Fault-protected local interconnect network (LIN) transceiver with dominant state timeout EVM

This EVM helps designers evaluate device performance, support fast development and analyze automotive local interconnect network (LIN) systems using TLIN2029 LIN physical layer transceiver devices.
User guide: PDF | HTML
Not available on TI.com
Simulation model

TLIN1029 IBIS Model

SLLM399.ZIP (31 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-01632 — Automotive Bluetooth® Low Energy car access satellite node reference design

This reference design is intended for Passive Entry Passive Start (PEPS) car access systems that utilize Bluetooth® Low Energy (BLE) technology to determine the location of a key fob. The design exhibits how a vehicle BLE satellite node can be implemented to calculate the angle of arrival (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-020029 — Digital interface LED driving module reference design for automotive rear light

This reference design offers a cost-effective solution for automotive rear-light applications such as interactive tail-light clusters that can be used for vehicle-to-vehicle notifications and vehicle design personalization. This reference design incorporates two linear LED drivers. By using a (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-050040 — Automotive LED headlight driver module for halogen replacement reference design

This reference design showcases the TPS92682 and the TPS92520 as a fully self functional three-channel LED driver for headlight applications.  The design is intended to be a low-cost halogen headlight module replacement compatible with an automotive body control module.  The three LED (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-020008 — Automotive power seat reference design

This reference design provides the drive and control circuits for motor-driven applications such as automotive power seats, using both bi-directional and unidirectional motor drives. It demonstrates how to drive brushed DC motors with a small board footprint, a high degree of robustness and full (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSON (DRB) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos