SLLU280A October   2017  – February 2022 TLIN1029-Q1 , TLIN2029-Q1

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 Description
  3. 2EVM Setup and Requirements
    1. 2.1 Commander Mode
    2. 2.2 Responder Mode
  4. 3Board Layout
  5. 4Schematic and Bill of Materials
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
  6. 5Revision History

Description

The TLIN2029EVM provides users with the ability to evaluate TI’s TLINx029A-Q1 family of single-channel, LIN transceivers. The EVM allows both commander and responder mode applications to be evaluated through the use of a single jumper that connects or disconnects the external 1-kΩ pullup resistor and series diode required in commander mode from the LIN bus.

The EVM has a low-voltage VCC rail that provides the voltage to the pullup resistors on the received data (RXD) open-drain output, and enable (EN) control input pins. The TLIN2029-Q1 supports a VIH from 2 V to 5.5 V, allowing operation with a variety of microcontrollers with common IO voltage levels such as 2.5 V, 3.3 V, and 5 V. Non-populated capacitor pads are available on the TXD and RXD pins to accommodate a variety of different tests requiring various capacitive load conditions.

The TLIN2029A-Q1 supports both 12 V and 24 V automotive applications and is operated with a supply voltage from 4 V to 48 V, plus an extended bus fault protection of ±60 V. Use the EVM to evaluate the TLIN1029A-Q1 device for 12-V automotive applications by replacing the TLIN2029A-Q1 with a TLIN1029A-Q1 transceiver.

Furthermore, the TLINx029A-Q1 transceivers include internally-protected bus terminals with greater than ±8-kV HBM and IEC ESD protection levels. If additional ESD protection is desired, a non-populated diode pad is available on the LIN bus to accommodate any SOD323 diode. Both headers and wire-terminals are provided on the power and LIN bus connections to allow the EVM to be evaluated in a larger system while still allowing for test equipment to be connected to the signals under test.