SLLU327 May   2020 TUSB217A

 

  1.   Trademarks
  2. 1TUSB217AEVM-BC
  3. 2TUSB217AEVM-BC Board Description
  4. 3TUSB217AEVM-BC Kit Contents
  5. 4EVM Configuration
    1. 4.1 Setting EVM Jumpers
    2. 4.2 Selecting Configuration Levels
    3. 4.3 Battery Charging Functions of TUSB217A
      1. 4.3.1 Automatic DCP/CDP Test Setup
      2. 4.3.2 Manual DCP/CDP Test Setup
  6. 5EVM Operation
  7. 6TUSB217AEVM-BC Schematics
  8. 7TUSB217AEVM-BC Bill of Materials (BOM)

EVM Operation

To install the EVM, perform the following steps:

  1. Upstream connection: attach a USB cable from a host PC Type A connector to the Type B connector (P2 or P4) of the EVM or connect P6 directly to the host PC.
  2. Downstream connection: attach a USB device directly or via a USB cable plugged into the Type A receptacle connector (P1, P3 or P5) on the EVM.
  3. The upstream connection and downstream connections must be on the same board section of the EVM.

The TUSB217A will only re-drive USB 2.0 high-speed signals.