SLLU335A August 2021 – January 2022 MCF8316A
This fault gets triggered when the phase current is below No motor lock threshold % of base current.
Step 1: Make sure the motor phases are connected to J5 or TP9, TP10, or TP11.
Step 2: If the fault persists, set the No-Motor lock current threshold [NO_MTR_THR] to 0.05A.