SLLU338 August 2021 MCF8316A
The MSP430FR2355 on the MCF8316AEVM comes pre-programmed with the firmware necessary for communicating with the PC GUI and the MCF8316A. In order to reprogram or flash custom code on the MSP430FR2355, you will need an external MSP430 LaunchPad™that includes the eZ-FET Debug Probe. In this example, we use the MSP-EXP430FR2355 LaunchPad Development Kit to provide the debug probe. Follow the steps below to download the code for the MCF8316AEVM to use with the GUI.