SLLU338 August 2021 MCF8316A
Figure 4-1 shows the major blocks of MCF8316AEVM evaluation module. The MCF8316AEVM is designed for an input supply from 4.5-V to 35-V. The MCF8316A includes three integrated half-bridges and implements a sensorless FOC algorithm to spin a motor with up to 8-A peak current. It also integrates an adjustable buck regulator and can support many types of Hall sensor configurations.