SLLU338 August   2021 MCF8316A

 

  1.   Trademarks
  2. 1Cautions and Warnings
  3. 2Introduction
  4. 3Quick Start Guide
  5. 4Hardware and Software Overview
    1. 4.1 Hardware Connections Overview – MCF8316AEVM
    2. 4.2 Connection Details
    3. 4.3 MSP430FR2355 Microcontroller & User Interface
    4. 4.4 LED Lights
    5. 4.5 User-Configurable Settings
  6. 5Hardware Setup
  7. 6MCF8316A GUI Application
    1. 6.1 Running the GUI
    2. 6.2 Offline Installer
  8. 7MSP430FR2355 Interface Firmware
    1. 7.1 Downloading Code Composer Studio and Importing MSP430FR2355 Interface Firmware Code
    2. 7.2 Using the eZ-FET to Program the MSP430FR2355
  9. 8Schematics
    1. 8.1 Main Supply and Pi Filter
    2. 8.2 Connectors and Interface
    3. 8.3 USB to UART
    4. 8.4 MCU Programming and Debug
    5. 8.5 MSP430FR2355 MCU
    6. 8.6 MCF8316A 3-Phase Sensorless FOC Integrated Driver
    7. 8.7 Buck Regulator
    8. 8.8 Status LEDs
    9. 8.9 Switches and Speed Input
  10. 9Revision History

Hardware Setup

The hardware required to run the motor is the MCF8316AEVM, a Micro-USB cable, and a power supply with a DC output from 4.5-V to 35-V. Follow these steps to start up the MCF8316AEVM:

  1. Connect the DC power supply to header J7. Connect to VBAT and PGND to apply reverse polarity protection and the pi filter to the EVM. Otherwise, connect to VM and PGND to bypass the reverse polarity protection and pi filter.
  2. Apply user configurable jumper settings. See Section 4.5 section for more information.
  3. Flash program into the MCU as described in Section 4. Launch the GUI in GUI Composer and disconnect the 4-pin JTAG connections.
  4. Connect a Micro-USB cable to the MCF8316AEVM and computer.
  5. Turn on the power supply and power up the PCB.

If using the MCF8316AEVM with an external microcontroller, remove all shunt jumpers from jumper bridge J6. Connect with external jumpers to the left side of the jumper bridge from the external MCU.