SLLU351 April   2022 TUSB1004

 

  1.   Trademarks
  2. 1Overview
    1. 1.1 What is the TUSB1004EVM?
    2. 1.2 What is Included in the TUSB1004EVM?
    3. 1.3 What Does the EVM Look Like?
  3. 2Hardware Configuration
    1. 2.1 Power
    2. 2.2 Configuration Jumpers
    3. 2.3 CEQ Configuration
    4. 2.4 SSEQ Configuration
    5. 2.5 Local I2C Access
  4. 3Quick Start Guide
  5. 4Schematics
    1.     14
    2.     15
    3.     16

Configuration Jumpers

Multiple jumpers are provided on the EVM for configuration of TUSB1004 and also for probe points.

Following is a list of 4-level jumpers which are used to configure the TUSB1004: JMP3, JMP4, JMP5, JMP6, JMP7, JMP8, JMP9, and JMP10. The jumper position to select between the different levels is detailed in 4-Level Configuration Jumper Settings Table.

Note: 4-level pins are sampled on rising edge of the EN pin. Therefore, a change in any 4-level pin state will not be applied until after the EN pin is toggled from low to high.
Table 2-1 4-Level Configuration Jumper Settings
Jumper Position4-Level State
Short 5 to 60
Short 3 to 4R
OpenF
Short 1 to 21
Table 2-2 Jumpers
JumperDefault PositionDescription
JMP1OpenTEST2/SCL.
If TUSB1004 is configured for I2C mode (MODE pin (JMP13) is floating), then this jumper is the clock for the local I2C.
If TUSB1004 is configured for pin-strap mode, then Short 3 to 4.
JMP2Short 3 to 4AEQENZ/SDA.
If TUSB1004 is configured for I2C mode (MODE pin (JMP13) is floating), then this jumper is the data for the local I2C.
If TUSB1004 is configured for pin-strap mode, then this jumper selects whether the AEQ is enabled or not.
  • Short 1 to 2: AEQ disabled.
  • Short 3 to 4: AEQ enabled.
JMP3

Short 3 to 4

SSEQ1/A1.
If TUSB1004 is configured for I2C mode (MODE pin (JMP13) is floating), then this jumper along with JMP6 will select the 7-bit I2C target address. Refer to theTUSB1004 data sheet for details on the available I2C target address options.
If TUSB1004 is configured for pin-strap mode, then this jumper along with JMP6 selects EQ settings for SSTX receivers. Refer to theTUSB1004 data sheet for details on the EQ settings.
JMP4Short 3 to 4SSEQ0/A0.
If TUSB1004 is configured for I2C mode (MODE pin (JMP13) is floating), then this jumper along with JMP5 will select the 7-bit I2C target address. Refer to theTUSB1004 data sheet for details on the available I2C target address options.
If TUSB1004 is configured for pin-strap mode, then this jumper along with JMP5 selects EQ settings for SSTX receivers. Refer to theTUSB1004 data sheet for details on the EQ settings.
JMP5OpenEQCFG.
If TUSB1004 is configured for I2C mode (MODE pin (JMP13) is floating), then this jumper must be left floating for normal operation.
If TUSB1004 is configured for pin-strap mode, then this jumper will select EQ options for SSTX receivers and CRX receivers. Refer to theTUSB1004 data sheet for details.
JMP6OpenAEQCFG.
Selects upper limit for AEQ. Refer to theTUSB1004 data sheet for details.
JMP7OpenCEQ1.
If TUSB1004 is configured for pin-strap mode, then this jumper along with JMP10 selects EQ settings for CRX receivers. Refer to theTUSB1004 data sheet for details on the EQ settings.
JMP8OpenCEQ0.
If TUSB1004 is configured for pin-strap mode, then this jumper along with JMP10 selects EQ settings for CRX receivers. Refer to theTUSB1004 data sheet for details on the EQ settings.
JMP9OpenVIO_SEL.
Selects whether local I2C interface is at 1.8 V or 3.3 V signalling levels. The default is 3.3 V. Short pins 1 and 2 to select 1.8 V.
JMP10Short 1 to 2MODE.
Selects between pin-strap and I2C mode. The default is pin-strap mode.
  • Short 1 to 2: Pin-strap mode
  • Open: I2C mode.
JMP11OpenSLP_S0#.
JMP12OpenEN.
The EN will enable or disable the TUSB1004.
JMP13OpenPower for TUSB1004.
Selects whether TUSB1004 is powered from J1 VBUS, J3 VBUS or 5 V barrel jack. The default is power from J3 USB VBUS. Shorting between position 1 and 2 will select the 5 V barrel jack.
JMP14OpenThe local I2C voltage pull-up option. The default is local I2C pull-ups are connected to TUSB1004s 3.3 V VCC supply. Removing R47 allows for feeding external DC supply for local I2C.