SLLU369 july 2023 ISO6521
The evaluation module contains one ISO6521, a series of different connections and test points to help evaluate the device, and a small network of power supply bypass capacitors. All of the items previously listed are recommended for proper evaluation of the ISO6521. If necessary, any of the previously listed EVM components can be removed, added, or replaced to modify the evaluation conditions of the device.
For a full list of components included in the ISO6521 Evaluation Module, please see the Table 4-1.