The THVD4431 is Texas Instruments’ first RS-485 and RS-232 multi-protocol transceiver. This configuration allows for 3T5R RS-232 communication, half duplex RS-485 communication, full duplex RS-485 communication, and loopback modes for both RS-232 and RS-485 to allow for on chip diagnostic testing.
THVD4431RHA preinstalled onto evaluation module.
8 additional power-supply decoupling capacitor pads for VCC and VIO connections.
0603 Resistor Pads Available to create resistive link between GND and EARTH Connections for both VIO and VCC terminals.
Terminal and Header pin access to RS-232 and RS-485 bus signals.
LED Indicators for control and data signals (VIO >= 3.3V Only)