The TUSB1021Q1-EVM is a linear redriving switch that supports data rates up to 10Gbps. This device uses 5th generation USB redriver technology. The TUSB1021Q1-EVM can be used with a host/hub upstream with two devices and hubs downstream to demonstrate the mixture of the multiplexer capabilities with the redriving capabilities that the TUSB1021-Q1 can provide.