SLOA284A january 2020 – may 2023 AFE5832 , AFE5832LP , ISO7741 , ISOW7841 , LM25037 , LM25180 , LM5180 , LM5181 , LM5181-Q1 , TX7316 , TX7332
Considering the voltage requirements (up to 80 V, and 100 V in some cases) ,low power levels (approximately 2 W per rail) and small size of the solution, the most optimum power supply topologies are Boost/Cuk, Flyback and SEPIC. Since negative rail is required Flyback and SEPIC are better choices, due to ease of implementation. A brief description and comparison of both topologies is provided below.
SEPIC: SEPIC is a flexible topology that can function as step-up and step-down voltage regulator, it features minimal active components, a simple controller, and clamped switching waveforms to minimize switching noise
Flyback: Flyback converter is the most commonly used SMPS circuit for low output power applications where the output voltage must be isolated from the input main supply. The flyback topology is essentially the buck-boost topology that is isolated by using a transformer as the storage inductor.
In Table 1-2, a comparison between Flyback and SEPIC converter is shown:
Pros | Cons | |
---|---|---|
Flyback |
|
|
SEPIC |
|
|
Considering the challenges discussed in Section 1.1, Flyback topology is also suitable to generate bipolar high voltage supply. Nevertheless, the height of the Flyback transformer cannot accomplish an upper limit in the order of 5 mm (unless costly custom planar transformer is used in the design). This is the reason for selecting the SEPIC topology with off-the-shelf uncoupled inductors in this design.