SLOA284A january 2020 – may 2023 AFE5832 , AFE5832LP , ISO7741 , ISOW7841 , LM25037 , LM25180 , LM5180 , LM5181 , LM5181-Q1 , TX7316 , TX7332
In some cases ultrasound probes may require ± 100 V. The same limitations mentioned in option 2 are applicable. To achieve this, an intermediate boost stage is needed to boost the input to a minimum of 12 V to have a duty cycle of approximately 90%, as shown in Figure 4-4.