SLOA289B May 2020 – September 2021 66AK2H06 , 66AK2H12 , 66AK2H14 , ADS8588H , AMC3301 , ISO224 , ISO7740 , ISO7741 , ISO7742 , LMZ30604 , SN65LVDS047 , SN65LVDS048A , UCC12040 , UCC12050
HVDC offers advantages of reduced losses and increased transmission distance. Transmission companies are transitioning from HVAC to HVDC in bulk power, long distance transmission. TI provides analog, digital, interface and protection products and reference design solution for end equipments used in HVDC transmission system. Along with HVDC station control and protection equipments, other equipments for environment monitoring, valve cooling, de-icing, smoke detection and security are integrated in a HVDC station.