SLOA289B May 2020 – September 2021 66AK2H06 , 66AK2H12 , 66AK2H14 , ADS8588H , AMC3301 , ISO224 , ISO7740 , ISO7741 , ISO7742 , LMZ30604 , SN65LVDS047 , SN65LVDS048A , UCC12040 , UCC12050
Use of HVDC reduces cost and also results in lower losses (5-6% against 8-10% for HVAC). Other advantages over HVAC includes stability, controllability, and so forth. For distances longer than the break-even distance, HVDC system becomes more cost effective as shown in Figure 1-2.