SLOA289B May 2020 – September 2021 66AK2H06 , 66AK2H12 , 66AK2H14 , ADS8588H , AMC3301 , ISO224 , ISO7740 , ISO7741 , ISO7742 , LMZ30604 , SN65LVDS047 , SN65LVDS048A , UCC12040 , UCC12050
This document provides an overview of the high voltage direct current (HVDC) power transmission and the advantages of using HVDC compared to high voltage alternating current (HVAC). This application report focuses on the control and protection requirements of HVDC station, products and solutions that can be leveraged during control and protection system design.