Resolvers and Linear Variable Differential Transformers (LVDTs) are inductive transducers for position sensing in applications where robustness and reliability are key. LVDTs withstand extreme temperatures, vibrations, shocks and even radiation. Resolvers measure the angle of rotation. LVDT sensors linear movement. Both types of sensors require a single-tone sinusoidal excitation signal for the operation. Using linear amplifiers for this purpose is the most common design. However, in safety critical applications that require additional protection and diagnostic mechanisms, the system design becomes quickly complex. Alternatively, one can use switch-mode Class-D power amplifiers that integrate additional circuitry. This report debriefs application of the TSD5402-Q1 Class-D sensor driver amplifier that drives the resolver excitation winding.
All trademarks are the property of their respective owners.