The THS3001 is a high-speed,
current-feedback operational amplifier, designed for communication, imaging, and
high-quality video applications. This device offers a very fast 6500V/μs slew rate,
a 420MHz bandwidth, and a 40ns settling time for large-signal applications requiring
excellent transient response. In addition, the THS3001 operates with a very low
distortion of –96dBc, making this device an excellent choice for applications such
as wireless communication base stations or ultra-fast ADC or DAC buffers.
Package Information
PART NUMBER |
PACKAGE(1) |
PACKAGE SIZE(2) |
THS3001 |
D (SOIC, 8) |
4.9mm × 6mm |
DGN (HVSSOP, 8) |
3mm × 4.9mm |
(2) The package size (length × width) is a nominal value and
includes pins, where applicable.
Harmonic Distortion vs Frequency
Output Amplitude vs Frequency